(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox RVBOX (Shallow Type)

Toolbox RVBOX (Shallow Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,185.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RV1150F
RV450F
RV600F
RV700
RV770F
RV900F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Outer Dimensions (Width X Depth X Height)
(mm)
Internal Dimensions: (Width x Depth x Height)
(mm)
Load Resistance
(kg)
JAN Code Trusco Code Capacity
(L)
Material Mass
(kg)
Amount Of Content

฿ 2,356.00

TOOL BOXES 1 Piece(s) 10 Day(s) 1101 or More ~200 1150×350×155 1090×260×125 30 4905009071210 410-1278 80 Polypropylene (PP) 3.13 1 unit

฿ 1,212.00

TOOL BOXES 1 Piece(s) 12 Day(s) Up to 500 ~200 450×400×155 400×320×125 30 4905009121151 410-1316 16 Polypropylene (PP) 1.28 1 unit

฿ 1,185.00

TOOL BOXES 1 Piece(s) 12 Day(s) 501 to 700 201~300 600×372×220 510×280×180 30 4905009426805 410-1367 25 Polypropylene (PP) 1.88 1 unit

฿ 2,451.00

TOOL BOXES 1 Piece(s) 10 Day(s) 701 to 900 301 to 400 702×370×389 570×270×335 80 4905009431762 410-1383 62 Polypropylene (PP) Stainless Steel 3.45 1 unit

฿ 1,615.00

TOOL BOXES 1 Piece(s) 12 Day(s) 701 to 900 ~200 770×320×155 710×235×132 30 4905009100071 410-1391 22 Polypropylene (PP) 2.03 1 unit

฿ 1,311.13

TOOL BOXES 5 Piece(s) 8 Day(s) 701 to 900 ~200 900×400×155 850×315×115 30 4905009071197 410-1413 40 Polypropylene (PP) 2.78 1 unit

Basic Specifications

  • Depth(mm)
    301 to 400
  • Color
    Gray/Dark Green
  • Amount Of Content
    1 unit

Product Description

Toolbox optimal for sub-trunk storage in vehicle luggage space.
[Features]
· Optimal for sub-trunk storage in the luggage space of a people-mover or minivan.
· Hinged for easy opening and closing.
· RV770F, RV900F and RV1150F have movable partitions.
· Principal material: polypropylene.
[Applications]
· Optimal storage solution.

Part Number
RV1150F
RV450F
RV600F
RV700
RV770F
RV900F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Outer Dimensions (Width X Depth X Height)
(mm)
Internal Dimensions: (Width x Depth x Height)
(mm)
Load Resistance
(kg)
JAN Code Trusco Code Capacity
(L)
Material Mass
(kg)
Amount Of Content

฿ 2,356.00

TOOL BOXES 1 Piece(s) 10 Day(s) 1101 or More ~200 1150×350×155 1090×260×125 30 4905009071210 410-1278 80 Polypropylene (PP) 3.13 1 unit

฿ 1,212.00

TOOL BOXES 1 Piece(s) 12 Day(s) Up to 500 ~200 450×400×155 400×320×125 30 4905009121151 410-1316 16 Polypropylene (PP) 1.28 1 unit

฿ 1,185.00

TOOL BOXES 1 Piece(s) 12 Day(s) 501 to 700 201~300 600×372×220 510×280×180 30 4905009426805 410-1367 25 Polypropylene (PP) 1.88 1 unit

฿ 2,451.00

TOOL BOXES 1 Piece(s) 10 Day(s) 701 to 900 301 to 400 702×370×389 570×270×335 80 4905009431762 410-1383 62 Polypropylene (PP) Stainless Steel 3.45 1 unit

฿ 1,615.00

TOOL BOXES 1 Piece(s) 12 Day(s) 701 to 900 ~200 770×320×155 710×235×132 30 4905009100071 410-1391 22 Polypropylene (PP) 2.03 1 unit

฿ 1,311.13

TOOL BOXES 5 Piece(s) 8 Day(s) 701 to 900 ~200 900×400×155 850×315×115 30 4905009071197 410-1413 40 Polypropylene (PP) 2.78 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1