(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RV1150D |
RV770D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Outer Dimensions (Width X Depth X Height) (mm) |
Internal Dimensions: (Width x Depth x Height) (mm) |
JAN Code | Trusco Code | Capacity (L) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,692.00 |
TOOL BOXES | 1 Piece(s) | 1 Day(s) | 1101 or More | 1150×350×280 | 1080×250×240 | 4905009093984 | 390-0746 | 114 | 3.95 | 1 unit | ||
฿ 1,953.00 |
TOOL BOXES | 1 Piece(s) | 10 Day(s) | 701 to 900 | 770×320×280 | 690×215×255 | 4905009100088 | 390-0754 | 55 | 2.47 | 1 unit |
A toolbox ideal for use as a car sub-trunk.
[Features]
• Luggage space, ideal for use as a sub-trunk.
• Comes with a movable partition plate.
• Material is polypropylene.
[Application]
• Ideal as a storage product.
Part Number |
---|
RV1150D |
RV770D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Outer Dimensions (Width X Depth X Height) (mm) |
Internal Dimensions: (Width x Depth x Height) (mm) |
JAN Code | Trusco Code | Capacity (L) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,692.00 |
TOOL BOXES | 1 Piece(s) | 1 Day(s) | 1101 or More | 1150×350×280 | 1080×250×240 | 4905009093984 | 390-0746 | 114 | 3.95 | 1 unit | ||
฿ 1,953.00 |
TOOL BOXES | 1 Piece(s) | 10 Day(s) | 701 to 900 | 770×320×280 | 690×215×255 | 4905009100088 | 390-0754 | 55 | 2.47 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?