(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JT-60A |
JT-60A-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 15,366.10 ฿ 13,041.21 |
OIL TANK | 1 Piece(s) | 12 Day(s) | Standard | 761-2508 | 1 unit | ||
฿ 23,366.00 ฿ 21,496.72 |
OIL TANK | 1 Piece(s) | 12 Day(s) | Pail Receptacle Included | 761-2516 | 1 unit |
[Features]
·The soft round design allows it to be installed in tight spaces.
·To take out the oil, simply open the valve and transfer it to a mug.
[Applications]
·For lubricating oil.
Part Number |
---|
JT-60A |
JT-60A-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 15,366.10 ฿ 13,041.21 |
OIL TANK | 1 Piece(s) | 12 Day(s) | Standard | 761-2508 | 1 unit | ||
฿ 23,366.00 ฿ 21,496.72 |
OIL TANK | 1 Piece(s) | 12 Day(s) | Pail Receptacle Included | 761-2516 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?