(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nesting Rack, Sankin Tainer

Nesting Rack, Sankin Tainer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,116.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ST-1110
ST-1112 SALE
ST-1210 SALE
ST-1212 SALE
ST-1310 SALE
ST-1312 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Effective inside dimension: frontage
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 11,116.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1350 1200 1250 1010 459-4932 60 1 unit

฿ 11,646.00

฿ 10,869.21

NESTING RACKS 1 Piece(s) 40 Day(s) 1350 1400 1250 1210 459-4941 62.5 1 unit

฿ 11,513.00

฿ 10,745.08

NESTING RACKS 1 Piece(s) 40 Day(s) 1450 1200 1350 1010 459-4959 61 1 unit

฿ 12,043.00

฿ 11,239.73

NESTING RACKS 1 Piece(s) 40 Day(s) 1450 1400 1350 1210 459-4967 63.8 1 unit

฿ 11,910.00

฿ 11,115.60

NESTING RACKS 1 Piece(s) 40 Day(s) 1550 1200 1450 1010 459-4975 62.5 1 unit

฿ 12,440.00

฿ 11,611.50

NESTING RACKS 1 Piece(s) 40 Day(s) 1550 1400 1450 1210 459-4983 65 1 unit

Basic Specifications

  • Product Model
    Nested rack
  • Material (Body)
    Steel
  • Color
    Blue
  • Average Load(kg)
    1000
  • Depth(mm)
    1200
  • Number of loading tiers(Level)
    4
  • Effective inside dimension: depth(mm)
    1150
  • Post(mm)
    50×50mm
  • Amount Of Content
    1 unit

Product Description

[Features]
·The layout can be freely arranged for storing all kinds of products, which helps streamline logistics.
·Built-in type for easy storage and does not take up storage space.
·The square pipe is welded for excellent load-bearing capacity and durability.
·There are two colors, blue and red. (Mesh guard will be silver color)

Part Number
ST-1110
ST-1112 SALE
ST-1210 SALE
ST-1212 SALE
ST-1310 SALE
ST-1312 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Effective inside dimension: frontage
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 11,116.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1350 1200 1250 1010 459-4932 60 1 unit

฿ 11,646.00

฿ 10,869.21

NESTING RACKS 1 Piece(s) 40 Day(s) 1350 1400 1250 1210 459-4941 62.5 1 unit

฿ 11,513.00

฿ 10,745.08

NESTING RACKS 1 Piece(s) 40 Day(s) 1450 1200 1350 1010 459-4959 61 1 unit

฿ 12,043.00

฿ 11,239.73

NESTING RACKS 1 Piece(s) 40 Day(s) 1450 1400 1350 1210 459-4967 63.8 1 unit

฿ 11,910.00

฿ 11,115.60

NESTING RACKS 1 Piece(s) 40 Day(s) 1550 1200 1450 1010 459-4975 62.5 1 unit

฿ 12,440.00

฿ 11,611.50

NESTING RACKS 1 Piece(s) 40 Day(s) 1550 1400 1450 1210 459-4983 65 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1