(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Basket Cart (CR-17)

Basket Cart (CR-17)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CR-17
CR-28
CR-31
CR-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Compatible Basket Trusco Code Mass
(g)
Amount Of Content

฿ 2,447.15

CART 1 Piece(s) 35 Day(s) 314 365 U-17 764-0200 2500 1 unit

฿ 2,447.15

CART 1 Piece(s) 35 Day(s) 344 420 U-28 764-0218 2500 1 unit

฿ 2,884.80

CART 1 Piece(s) 35 Day(s) 455 344 U-31 764-0226 3000 1 unit

฿ 2,884.80

CART 1 Piece(s) 35 Day(s) 455 364 U-33 764-0234 3000 1 unit

Basic Specifications

  • Product Model
    Roll Palettes and Carts for Shops
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Height(mm)
    315
  • Caster Diam.(mm)
    50
  • Specifications
    Swivel Caster 4 pcs
  • Assembly / Completion
    Finished product
  • Load Resistance(kg)
    50
  • Amount Of Content
    1 unit

Product Description

[Features]
·A trolley dedicated to shopping baskets.
·With casters, it is convenient to move.
[Applications]
·Shopping Centre.

Part Number
CR-17
CR-28
CR-31
CR-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Compatible Basket Trusco Code Mass
(g)
Amount Of Content

฿ 2,447.15

CART 1 Piece(s) 35 Day(s) 314 365 U-17 764-0200 2500 1 unit

฿ 2,447.15

CART 1 Piece(s) 35 Day(s) 344 420 U-28 764-0218 2500 1 unit

฿ 2,884.80

CART 1 Piece(s) 35 Day(s) 455 344 U-31 764-0226 3000 1 unit

฿ 2,884.80

CART 1 Piece(s) 35 Day(s) 455 364 U-33 764-0234 3000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1