(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Case, Super Basket (Capacity32 L) (SB-465-G)

Tool Case, Super Basket (Capacity32 L) (SB-465-G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
SB-465-BR
SB-465-G
SB-465-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details JAN Code Trusco Code Amount Of Content

฿ 573.00

MESH CONTAINERS 1 Piece(s) 12 Day(s) Brown 4963241007121 487-3866 1 pc.

฿ 573.00

MESH CONTAINERS 1 Piece(s) 10 Day(s) Green 4963241007107 487-3874 1 pc.

฿ 573.00

MESH CONTAINERS 1 Piece(s) 12 Day(s) Red 4963241007114 487-3882 1 pc.

Basic Specifications

  • Outer Diameter Frontage(mm)
    465
  • Color
    Other
  • Outer Diameter Depth(mm)
    385
  • Material (Main Body)
    Polypropylene
  • Product Type
    Other
  • Capacity(L)
    32
  • Outer Diameter Height(mm)
    280
  • Partition Plate(sheet)
    1
  • Specifications
    With a side grip
  • Mass(kg)
    1.4
  • Amount Of Content
    1 pc.

Product Description

[Features]
· With a sturdy handle so that heavy objects can also be stored.
· A basket with professional specifications, having excellent strength with an inner ribbed design.
· Can be stacked.
[Applications]
· Large tools can be stored easily.
· For economical screw box storage.

Part Number
SB-465-BR
SB-465-G
SB-465-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details JAN Code Trusco Code Amount Of Content

฿ 573.00

MESH CONTAINERS 1 Piece(s) 12 Day(s) Brown 4963241007121 487-3866 1 pc.

฿ 573.00

MESH CONTAINERS 1 Piece(s) 10 Day(s) Green 4963241007107 487-3874 1 pc.

฿ 573.00

MESH CONTAINERS 1 Piece(s) 12 Day(s) Red 4963241007114 487-3882 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●can stack.
●Pro specification basket excellent in strength with inner rib design.

Specification

●Outer Dimension(mm) W x D x H:465 x 385 x 280
●SPQ(piece):10
●Strong Large Type Handle
●With Side Handle
●With partition panel x 1 
●Capacity 32L

Materials

●High Impact Resistance Copolymer(PP)