- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
T Type Container Lid, Transparent/Gray
Specifications of CTF0OD
-
- External Shape Width(mm)
- 480
-
- External Shape Depth(mm)
- 380
-
- External Height(mm)
- 26
-
- Color
- Gray
-
- Product Type
- Box Type Container
-
- Material (Main Body)
- Polypropylene (PP)
-
- Other
- Option
-
- Compatibility Container
- CT20OD、CT28OD、CT40OD
-
- Detailed Color
- OD
-
- JAN Code
- 4580167564929
-
- Trusco Code
- 498-3505
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 676.00
|
BOX TYPE CONTAINERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- External Shape Width(mm)
- 480
-
- External Shape Depth(mm)
- 380
-
- External Height(mm)
- 26
-
- Color
- Gray
-
- Product Type
- Box Type Container
-
- Material (Main Body)
- Polypropylene (PP)
-
- Other
- Option
-
- Compatibility Container
- CT20OD、CT28OD、CT40OD
-
- Detailed Color
- OD
-
- JAN Code
- 4580167564929
-
- Trusco Code
- 498-3505
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· A T-type container that can be stacked when closed with a lid.
Specifications of CTF0OD
-
- External Shape Width(mm)
- 480
-
- External Shape Depth(mm)
- 380
-
- External Height(mm)
- 26
-
- Color
- Gray
-
- Product Type
- Box Type Container
-
- Material (Main Body)
- Polypropylene (PP)
-
- Other
- Option
-
- Compatibility Container
- CT20OD、CT28OD、CT40OD
-
- Detailed Color
- OD
-
- JAN Code
- 4580167564929
-
- Trusco Code
- 498-3505
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 676.00
|
BOX TYPE CONTAINERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?