(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S Model Container Capacity (L) 2.2 – 8.8

S Model Container Capacity (L) 2.2 – 8.8

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 332.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S-3B-GY
S-3C-Y
S-9B-GY
S-9F-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Effective Inner Dimensions / Frontage
(mm)
Effective inside dimension/ depth
(mm)
Effective inside dimension/ height
(mm)
Applicable Card Inserter Detailed colors Compatible Lid (Sold Separately) JAN Code Trusco Code Amount Of Content

฿ 333.59

BOX TYPE CONTAINERS 8 Piece(s) 5 Day(s) 273 176 95 2.6 Gray 229 132 85 Short Surface I, Long Surface M2/P2 Insertion Gray - 4979182320045 497-7327 1 pc.

฿ 332.07

BOX TYPE CONTAINERS 5 Piece(s) 5 Day(s) 325 203 61 2.2 Yellow 278 157 50 - Yellow - 4979182320076 497-7335 1 pc.

฿ 769.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 370 282 125 8.2 Gray 310 235 109 Short Surface R, ST2, Long Surface P2 Insertion Gray S-9GAF 4979182320274 497-7360 1 pc.

฿ 837.89

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 365 270 137 8.8 Gray 310 235 119 Short Surface A, M2, Long Surface P2 Insertion Light Gray S-6F 4979182320304 497-7378 1 pc.

Basic Specifications

Product Description

Mitsubishi resin box type container S type container 2.2 L to 8.8 L.

Part Number
S-3B-GY
S-3C-Y
S-9B-GY
S-9F-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Effective Inner Dimensions / Frontage
(mm)
Effective inside dimension/ depth
(mm)
Effective inside dimension/ height
(mm)
Applicable Card Inserter Detailed colors Compatible Lid (Sold Separately) JAN Code Trusco Code Amount Of Content

฿ 333.59

BOX TYPE CONTAINERS 8 Piece(s) 5 Day(s) 273 176 95 2.6 Gray 229 132 85 Short Surface I, Long Surface M2/P2 Insertion Gray - 4979182320045 497-7327 1 pc.

฿ 332.07

BOX TYPE CONTAINERS 5 Piece(s) 5 Day(s) 325 203 61 2.2 Yellow 278 157 50 - Yellow - 4979182320076 497-7335 1 pc.

฿ 769.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 370 282 125 8.2 Gray 310 235 109 Short Surface R, ST2, Long Surface P2 Insertion Gray S-9GAF 4979182320274 497-7360 1 pc.

฿ 837.89

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 365 270 137 8.8 Gray 310 235 119 Short Surface A, M2, Long Surface P2 Insertion Light Gray S-6F 4979182320304 497-7378 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Materials

●Polypropylene(PP)