(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PC-35-B |
PC-60-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Usable Inner Dimensions Frontage (mm) |
Usable Inner Dimensions Depth (mm) |
Usable Inner Dimensions Height (mm) |
Compatible Card Holder (Sold Separately) | JAN code | Trusco code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,296.54 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 548 | 364 | 242 | 35 | 490 | 305 | 226 | NO.1、2、3 | 4968838906085 | 759-1781 | 1 pc. | ||
฿ 2,979.91 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 550 | 550 | 258 | 60 | 500 | 500 | 240 | NO.5 | 4968838906092 | 759-1799 | 1 pc. |
A general-purpose box-type container that plays an active role in storage and transportation in all fields.
[Features]
·Developed as a general-purpose series that can be used in a wide range of applications in response to user needs.
·It matches the 1,100 square pallet size.
·The color is blue and the material is polypropylene (PP).
·You can choose from two types with capacities of 35 L and 60 L depending on your intended use.
[Applications]
·Can be used for storage and transportation in all fields.
Part Number |
---|
PC-35-B |
PC-60-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Usable Inner Dimensions Frontage (mm) |
Usable Inner Dimensions Depth (mm) |
Usable Inner Dimensions Height (mm) |
Compatible Card Holder (Sold Separately) | JAN code | Trusco code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,296.54 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 548 | 364 | 242 | 35 | 490 | 305 | 226 | NO.1、2、3 | 4968838906085 | 759-1781 | 1 pc. | ||
฿ 2,979.91 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 550 | 550 | 258 | 60 | 500 | 500 | 240 | NO.5 | 4968838906092 | 759-1799 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?