(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box Type Container Capacity (L) 17.7 – 27.6 (SK-18-2C-BL)

Box Type Container Capacity (L) 17.7 – 27.6 (SK-18-2C-BL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-18-2B-BL
SK-18-2C-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Height
(mm)
JAN Code Trusco Code Amount Of Content

฿ 1,545.71

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 130 17.7 111 4983049301801 761-6520 1 pc.

฿ 1,924.16

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 200 27.6 180 4983049301818 761-6538 1 pc.

Basic Specifications

  • Major Diameter Frontage(mm)
    510
  • Major Diameter Depth(mm)
    350
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Usable Inner Dimensions: Frontage(mm)
    458
  • Usable Inner Dimensions: Depth(mm)
    306
  • Compatible card holders
    Both Long Sides 21 Type, Both Short Sides 153, 154 Type
  • Compatible Lid (Sold Separately)
    SK18-2-F-BL
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A standard, flat surface, multipurpose container.
· Has a robust design that can be used for a wide range of applications.

Part Number
SK-18-2B-BL
SK-18-2C-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Height
(mm)
JAN Code Trusco Code Amount Of Content

฿ 1,545.71

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 130 17.7 111 4983049301801 761-6520 1 pc.

฿ 1,924.16

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 200 27.6 180 4983049301818 761-6538 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1