(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TP Standard Corrugated Plastic, Block Container

TP Standard Corrugated Plastic, Block Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 6,414.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
77101-TP365-LG
77102-TP365-LB
77201-TP465-LG
77202-TP465-LB
77301-TP484-LG
77302-TP484-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Details Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
JAN Code Trusco Code Amount Of Content

฿ 6,434.16

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 1 Day(s) 85 335 670 472 Light Green 291.5 626.5 441 4580484540804 760-5561 1 pc.

฿ 6,414.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 1 Day(s) 85 335 670 472 Light blue 291.5 626.5 441 4580484540811 760-5579 1 pc.

฿ 6,864.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 1 Day(s) 133 502.5 670 472 Light Green 459 626.5 441 4580484540828 760-5587 1 pc.

฿ 6,864.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 133 502.5 670 472 Light blue 459 626.5 441 4580484540835 760-5595 1 pc.

฿ 7,235.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 14 Day(s) 134 502.5 837.5 380 Light Green 459 794 349 4580484540842 760-5609 1 pc.

฿ 7,235.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 134 502.5 837.5 380 Light blue 459 794 349 4580484540859 760-5617 1 pc.

Basic Specifications

Product Description

A container based on a new concept that uses a mating block on the bottom.
[Features]
·Excellent dimensional stability, compressive strength and stackability.
·A hollow structure is used for the vertical and horizontal frames, providing outstanding compressive strength and rigidity.
·By using common parts, we have achieved small-lot production of new sizes and shortened delivery times.
·Lighter than the existing monolithic TP container (longer than 1,173 mm).
·A new block pitch standard that matches the pallet size can also be realized at a low cost.
[Applications]
·It can be used as a mailing box or as a storage box.

Part Number
77101-TP365-LG
77102-TP365-LB
77201-TP465-LG
77202-TP465-LB
77301-TP484-LG
77302-TP484-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Details Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
JAN Code Trusco Code Amount Of Content

฿ 6,434.16

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 1 Day(s) 85 335 670 472 Light Green 291.5 626.5 441 4580484540804 760-5561 1 pc.

฿ 6,414.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 1 Day(s) 85 335 670 472 Light blue 291.5 626.5 441 4580484540811 760-5579 1 pc.

฿ 6,864.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 1 Day(s) 133 502.5 670 472 Light Green 459 626.5 441 4580484540828 760-5587 1 pc.

฿ 6,864.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 133 502.5 670 472 Light blue 459 626.5 441 4580484540835 760-5595 1 pc.

฿ 7,235.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 14 Day(s) 134 502.5 837.5 380 Light Green 459 794 349 4580484540842 760-5609 1 pc.

฿ 7,235.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 134 502.5 837.5 380 Light blue 459 794 349 4580484540859 760-5617 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●All PP resin made and makes recycling easy.
●Excellent in dimensional stability, excellent in compression resistance and stacking resistance. 
●It is also possible to adopt a mating block on the bottom and stack it with an existing TP standard container.

Specification

●SPQ(piece):1
●With handle(perforated) 
●Card Insertion(sold separately)

Materials

●Polypropylene(PP)