(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container Patapata (RP-40BBT)

Folding Container Patapata (RP-40BBT)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RP-40BB
RP-40BBT
RP-50BB
RP-50BBT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Height
(mm)
Color Color Details Effective inside dimension: height
(mm)
JAN Code Trusco Code Amount Of Content

฿ 1,832.89

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 40 272 Blue Blue 252 4968838903046 759-2272 1 pc.

฿ 1,832.89

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 40 272 2 colors Transparent Blue 252 4968838903060 759-2281 1 pc.

฿ 1,969.96

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 50 325 Blue Blue 305 4968838903008 759-2299 1 pc.

฿ 1,969.96

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 50 325 2 colors Transparent Blue 305 4968838903022 759-2302 1 pc.

Basic Specifications

  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • Product Type
    Folding container
  • Applicable Card Inserter (sold separately)
    Y-1、YU-1
  • Effective inside dimension: frontage(mm)
    493
  • Effective inside dimension: depth(mm)
    335
  • Height When Folded(mm)
    86
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A lock function on the short side prevents it from collapsing when stacked.
[Applications]
· Storage and transport of goods

Part Number
RP-40BB
RP-40BBT
RP-50BB
RP-50BBT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Height
(mm)
Color Color Details Effective inside dimension: height
(mm)
JAN Code Trusco Code Amount Of Content

฿ 1,832.89

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 40 272 Blue Blue 252 4968838903046 759-2272 1 pc.

฿ 1,832.89

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 40 272 2 colors Transparent Blue 252 4968838903060 759-2281 1 pc.

฿ 1,969.96

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 50 325 Blue Blue 305 4968838903008 759-2299 1 pc.

฿ 1,969.96

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 50 325 2 colors Transparent Blue 305 4968838903022 759-2302 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1