(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container Capacity (L) 50/75 (O75LSOD)

Folding Container Capacity (L) 50/75 (O75LSOD)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
O75LSOD
OC5SLOD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Compatible Card Holder (Sold Separately) JAN code Trusco code Amount Of Content

฿ 2,232.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 75 650 440 329 600×405×310 78 OCK-105 4580167564776 498-3807 1 pc.

฿ 1,629.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 50 530 366 320 492×333×302 81 OCK-110 4580167564752 498-3815 1 pc.

Basic Specifications

  • Color
    Gray
  • Product Model
    Fold-up Container
  • Detailed Color
    OD
  • Maximum Loading Capacity(kg)
    20
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Made entirely of plastic, enabling recycling without the need to disassemble or sort.
· A product-friendly flat inside shape.
· Does not use iron cores or screws, so there is no worry of rust.
· Can be stacked whether assembled or folded, so there is no worry of collapse.

Part Number
O75LSOD
OC5SLOD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Compatible Card Holder (Sold Separately) JAN code Trusco code Amount Of Content

฿ 2,232.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 75 650 440 329 600×405×310 78 OCK-105 4580167564776 498-3807 1 pc.

฿ 1,629.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 50 530 366 320 492×333×302 81 OCK-110 4580167564752 498-3815 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1