(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container Lid (OCF01OD)

Folding Container Lid (OCF01OD)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OCF01OD
OCF02OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Conforming main body JAN code Trusco code Amount Of Content

฿ 561.00

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 530 365 25 OC5LSOD 4580167564769 498-3823 1 pc.

฿ 651.00

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 648 438 23 O75LSOD 4580167564783 498-3831 1 pc.

Basic Specifications

Product Description

[Features]
· With a latch (lock) that can be opened and closed smoothly.
· Can be stacked even with the lid applied.

Part Number
OCF01OD
OCF02OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Conforming main body JAN code Trusco code Amount Of Content

฿ 561.00

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 530 365 25 OC5LSOD 4580167564769 498-3823 1 pc.

฿ 651.00

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 648 438 23 O75LSOD 4580167564783 498-3831 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1