(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container (Lid Integrated Type)

Folding Container (Lid Integrated Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,232.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5LRFCOD
5LRFSCB
5LRFSOD
75LFCOD
75LSFOD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Color Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Compatible Card Holder (Sold Separately) Detailed Color JAN code Trusco code Amount Of Content

฿ 2,232.00

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 50 530 366 334 Gray 492×333×303 95 OCK-110 Transparency OD 4580167564806 498-3157 1 pc.

฿ 4,276.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 50 530 366 334 2 Colors 492×333×303 95 OCK-110 Transparent Blue 4580167564745 498-3165 1 pc.

฿ 2,232.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 50 530 366 334 Gray 492×333×303 95 OCK-110 OD 4580167564790 498-3173 1 pc.

฿ 2,986.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 75 650 440 341 Gray 600×405×310 90 OCK-105 Transparency OD 4580167564820 498-3297 1 pc.

฿ 2,986.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 75 650 440 341 Gray 600×405×310 90 OCK-105 OD 4580167564813 498-3301 1 pc.

Basic Specifications

  • Product Model
    Fold-up Container
  • Maximum Loading Capacity(kg)
    20
  • Amount Of Content
    1 pc.

Product Description

A folding container (lid integrated type).
[Features]
· Can easily be recycled, as it is made entirely of plastic with no use of iron cores or screws.
· Resistant to dirt and rust and features an easy-to-clean shape.
· A triple lock for excellent security.
· A product-friendly flat inside shape.
· Can be stacked whether assembled or folded, so there is no worry of collapse.
[Applications]
· Optimal for storage and transport of various products.

Part Number
5LRFCOD
5LRFSCB
5LRFSOD
75LFCOD
75LSFOD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Color Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Compatible Card Holder (Sold Separately) Detailed Color JAN code Trusco code Amount Of Content

฿ 2,232.00

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 50 530 366 334 Gray 492×333×303 95 OCK-110 Transparency OD 4580167564806 498-3157 1 pc.

฿ 4,276.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 50 530 366 334 2 Colors 492×333×303 95 OCK-110 Transparent Blue 4580167564745 498-3165 1 pc.

฿ 2,232.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 50 530 366 334 Gray 492×333×303 95 OCK-110 OD 4580167564790 498-3173 1 pc.

฿ 2,986.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 75 650 440 341 Gray 600×405×310 90 OCK-105 Transparency OD 4580167564820 498-3297 1 pc.

฿ 2,986.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 75 650 440 341 Gray 600×405×310 90 OCK-105 OD 4580167564813 498-3301 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1