(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container Capacity (L) 27.4 – 48.7

Folding Container Capacity (L) 27.4 – 48.7

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,078.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKO-EP27B-SW-BL/GLL
SKO-EP39B-SW-BL/GLL
SKO-EP42B-BL
SKO-EP49B-SW-GL/GLL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Color Product Model Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Compatible Card Holder (Sold Separately) Detailed Color JAN Code Trusco Code Amount Of Content

฿ 2,078.71

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 27.4 525 350 180 2 Colors Fold-up Container 495×320×168 34 Both long sides 125 type Blue / Light Gray 4983049470033 763-8272 1 pc.

฿ 2,785.45

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 38.8 630 420 173 2 Colors Fold-up Container 600×390×161 34 - Blue / Light Gray 4983049470040 763-8281 1 pc.

฿ 2,480.52

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 42.2 550 380 251 Blue Fold-up Container 513×343×230 77 4-sided Type 131 Blue 4983049470057 761-6597 1 pc.

฿ 2,927.91

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 48.7 630 420 215 2 Colors - 600×390×203 34 4-sided Type 125 Gray/Light Gray 4983049470064 763-8299 1 pc.

Basic Specifications

  • Amount Of Content
    1 pc.

Product Description

[Features]
· A folding container that folds inward.
· Can be used as a replacement for cardboard containers or as a returnable container.
· Shaft clearance has been minimized, so that even small parts won't catch if stored.
[Applications]
· For wire harness transport

Part Number
SKO-EP27B-SW-BL/GLL
SKO-EP39B-SW-BL/GLL
SKO-EP42B-BL
SKO-EP49B-SW-GL/GLL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Color Product Model Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Compatible Card Holder (Sold Separately) Detailed Color JAN Code Trusco Code Amount Of Content

฿ 2,078.71

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 27.4 525 350 180 2 Colors Fold-up Container 495×320×168 34 Both long sides 125 type Blue / Light Gray 4983049470033 763-8272 1 pc.

฿ 2,785.45

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 38.8 630 420 173 2 Colors Fold-up Container 600×390×161 34 - Blue / Light Gray 4983049470040 763-8281 1 pc.

฿ 2,480.52

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 42.2 550 380 251 Blue Fold-up Container 513×343×230 77 4-sided Type 131 Blue 4983049470057 761-6597 1 pc.

฿ 2,927.91

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 48.7 630 420 215 2 Colors - 600×390×203 34 4-sided Type 125 Gray/Light Gray 4983049470064 763-8299 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1