(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grating, Uneven Type (U-Shape Groove, Parallel Holes, Non-Slip Type)

Grating, Uneven Type (U-Shape Groove, Parallel Holes, Non-Slip Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,766.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GUH15H25.T-2
GUH15H25.T-6
GUH15H25.T-14
GUH18H25.T-2
GUH18H25.T-6
GUH18H25.T-14
GUH20H25.T-2
GUH20H25.T-6
GUH20H32.T-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Load Ditch Groove Width
(mm)
Inside Width
(mm)
Outer Width
(mm)
Height
(mm)
Trusco Code Mass (kg) Amount Of Content

฿ 3,766.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-2 150 140 210 25 754-8141 9.6 1 pc.

฿ 3,766.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-6 150 140 210 25 754-8150 9.6 1 pc.

฿ 3,766.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-14 150 140 210 25 754-8133 9.6 1 pc.

฿ 4,064.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-2 180 170 240 25 754-8176 10.5 1 pc.

฿ 4,064.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-6 180 170 240 25 754-8184 10.5 1 pc.

฿ 4,064.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-14 180 170 240 25 754-8168 10.5 1 pc.

฿ 4,235.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-2 200 190 260 25 754-8192 11 1 pc.

฿ 4,235.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-6 200 190 260 25 754-8206 11 1 pc.

฿ 4,406.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-14 200 190 260 32 754-8214 12.4 1 pc.

Basic Specifications

  • Product Type
    Dedicated tool
  • Details Type
    Coarse Type
  • End Angle(mm)
    L40×40×5
  • Length(mm)
    995
  • Amount Of Content
    1 pc.

Product Description

[Features]
·The surface of the main bar is finely textured. This further improves the anti-slip coefficient compared to the plain type.
·With the angles on both sides, it is easy to set by just placing it on the U-shaped groove.

Part Number
GUH15H25.T-2
GUH15H25.T-6
GUH15H25.T-14
GUH18H25.T-2
GUH18H25.T-6
GUH18H25.T-14
GUH20H25.T-2
GUH20H25.T-6
GUH20H32.T-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Load Ditch Groove Width
(mm)
Inside Width
(mm)
Outer Width
(mm)
Height
(mm)
Trusco Code Mass (kg) Amount Of Content

฿ 3,766.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-2 150 140 210 25 754-8141 9.6 1 pc.

฿ 3,766.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-6 150 140 210 25 754-8150 9.6 1 pc.

฿ 3,766.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-14 150 140 210 25 754-8133 9.6 1 pc.

฿ 4,064.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-2 180 170 240 25 754-8176 10.5 1 pc.

฿ 4,064.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-6 180 170 240 25 754-8184 10.5 1 pc.

฿ 4,064.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-14 180 170 240 25 754-8168 10.5 1 pc.

฿ 4,235.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-2 200 190 260 25 754-8192 11 1 pc.

฿ 4,235.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-6 200 190 260 25 754-8206 11 1 pc.

฿ 4,406.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-14 200 190 260 32 754-8214 12.4 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1