(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grating, Uneven Type (U-Shape Groove, Fine Holes, Non-Slip Type)

Grating, Uneven Type (U-Shape Groove, Fine Holes, Non-Slip Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,911.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3GU15H19.T-2
3GU15H19.T-6
3GU15H25.T-14
3GU18H19.T-2
3GU18H19.T-6
3GU18H25.T-14
3GU20H19.T-2
3GU20H25.T-6
3GU20H25.T-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Load Ditch Groove Width
(mm)
End Angle
(mm)
Inside Width
(mm)
Outer Width
(mm)
Height
(mm)
Trusco Code Mass (kg) Amount Of Content

฿ 2,911.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-2 150 L30×30×3 141 195 19 754-7951 8.1 1 pc.

฿ 2,911.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-6 150 L30×30×3 141 195 19 754-7960 8.1 1 pc.

฿ 4,921.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-14 150 L40×40×5 140 210 25 754-7978 12.5 1 pc.

฿ 3,295.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-2 180 L30×30×3 171 225 19 754-7986 9.1 1 pc.

฿ 3,295.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-6 180 L30×30×3 171 225 19 754-7994 9.1 1 pc.

฿ 5,219.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-14 180 L40×40×5 170 240 25 754-8001 13.9 1 pc.

฿ 3,553.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-2 200 L30×30×3 191 245 19 754-8010 9.9 1 pc.

฿ 5,434.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-6 200 L40×40×5 190 260 25 754-8036 14.9 1 pc.

฿ 5,434.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-14 200 L40×40×5 190 260 25 754-8028 14.9 1 pc.

Basic Specifications

  • Product Type
    Dedicated tool
  • Details Type
    Fine Type
  • Length(mm)
    995
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A fine bumpy finish has been applied to the surface of the bearing bars. This further improves the anti-slip coefficient compared to the plain type. A finer pitch improves safety and comfort for passing traffic.

Part Number
3GU15H19.T-2
3GU15H19.T-6
3GU15H25.T-14
3GU18H19.T-2
3GU18H19.T-6
3GU18H25.T-14
3GU20H19.T-2
3GU20H25.T-6
3GU20H25.T-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Load Ditch Groove Width
(mm)
End Angle
(mm)
Inside Width
(mm)
Outer Width
(mm)
Height
(mm)
Trusco Code Mass (kg) Amount Of Content

฿ 2,911.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-2 150 L30×30×3 141 195 19 754-7951 8.1 1 pc.

฿ 2,911.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-6 150 L30×30×3 141 195 19 754-7960 8.1 1 pc.

฿ 4,921.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-14 150 L40×40×5 140 210 25 754-7978 12.5 1 pc.

฿ 3,295.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-2 180 L30×30×3 171 225 19 754-7986 9.1 1 pc.

฿ 3,295.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-6 180 L30×30×3 171 225 19 754-7994 9.1 1 pc.

฿ 5,219.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-14 180 L40×40×5 170 240 25 754-8001 13.9 1 pc.

฿ 3,553.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-2 200 L30×30×3 191 245 19 754-8010 9.9 1 pc.

฿ 5,434.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-6 200 L40×40×5 190 260 25 754-8036 14.9 1 pc.

฿ 5,434.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 35 Day(s) T-14 200 L40×40×5 190 260 25 754-8028 14.9 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1