(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arch, Wheel Stop, with Insertion Key (AA-7SK10-650)

Arch, Wheel Stop, with Insertion Key (AA-7SK10-650)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AA-7SK10-650 SALE
FAH-7SK15-650(RW) SALE
FAH-7SK15-650(W) SALE
FAH-7SK15-650(Y) SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 24,728.00

฿ 23,078.64

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) Silver 1000 453-0471 12.1 1 pc.

฿ 14,082.00

฿ 13,142.73

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) Red/White 1500 453-0497 15.9 1 pc.

฿ 13,243.00

฿ 12,359.69

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) White 1500 453-0501 15.9 1 pc.

฿ 13,243.00

฿ 12,359.69

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) Yellow 1500 453-0519 15.9 1 pc.

Basic Specifications

  • Product Type
    Pipe Type Cushion
  • Mounting Method
    Plug-In Type
  • Material
    Other
  • Accessory
    Available
  • Details Type
    Includes Insertion Key
  • Pole diameter(mm)
    60.5
  • Height Above Ground(mm)
    650
  • Specifications
    Recessed Type
  • Applicable Anchor
    M8 X 150 mm (Sold Separately)
  • Accessory
    Padlock 25 mm
  • Amount Of Content
    1 pc.

Product Description

[Features]
It is an recessed type arched bollard with a slip-on key (with a padlock of 25 mm).

Part Number
AA-7SK10-650 SALE
FAH-7SK15-650(RW) SALE
FAH-7SK15-650(W) SALE
FAH-7SK15-650(Y) SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 24,728.00

฿ 23,078.64

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) Silver 1000 453-0471 12.1 1 pc.

฿ 14,082.00

฿ 13,142.73

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) Red/White 1500 453-0497 15.9 1 pc.

฿ 13,243.00

฿ 12,359.69

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) White 1500 453-0501 15.9 1 pc.

฿ 13,243.00

฿ 12,359.69

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) Yellow 1500 453-0519 15.9 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1