(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arch, Wheel Stop, Fixed Type (AA-7U10-650)

Arch, Wheel Stop, Fixed Type (AA-7U10-650)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AA-7U10-650 SALE
FAH-7U15-650(RW)
FAH-7U15-650(W)
FAH-7U15-650(Y)
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Trusco Code Applicable Anchor Mass
(kg)
Amount Of Content

฿ 19,196.00

฿ 17,915.63

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) Silver 1000 453-0489 M8 X 150 mm (Sold Separately) 10.3 1 pc.

฿ 10,269.00

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) Red/White 1500 453-0527 M8 X 150 mm (Sold Separately) 14.1 1 pc.

฿ 9,429.00

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) White 1500 453-0535 M8 X 150 mm (Sold Separately) 14.1 1 pc.

฿ 9,429.00

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) Yellow 1500 453-0543 - 14.1 1 pc.

Basic Specifications

  • Product Type
    Pipe Type Cushion
  • Mounting Method
    Plug-In Type
  • Material
    Other
  • Accessory
    NA
  • Details Type
    Fixed Type
  • Pole diameter(mm)
    60.5
  • Height Above Ground(mm)
    650
  • Specifications
    Recessed Type
  • Amount Of Content
    1 pc.

Product Description

[Features]
Bollards, stainless steel recessed type and arch-shaped rigid type.

Part Number
AA-7U10-650 SALE
FAH-7U15-650(RW)
FAH-7U15-650(W)
FAH-7U15-650(Y)
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Trusco Code Applicable Anchor Mass
(kg)
Amount Of Content

฿ 19,196.00

฿ 17,915.63

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) Silver 1000 453-0489 M8 X 150 mm (Sold Separately) 10.3 1 pc.

฿ 10,269.00

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) Red/White 1500 453-0527 M8 X 150 mm (Sold Separately) 14.1 1 pc.

฿ 9,429.00

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) White 1500 453-0535 M8 X 150 mm (Sold Separately) 14.1 1 pc.

฿ 9,429.00

SAFETY CUSHIONS 1 Piece(s) 40 Day(s) Yellow 1500 453-0543 - 14.1 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an arch type bollard.

Specification

●Embedded Type