(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Step plate (NDP-600E)

Step plate (NDP-600E)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NDP-600E
NDP-610E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length x Width x Height (mm) Suitable Level Difference Conforming products JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 1,019.00

ROAD SLOPE 1 Piece(s) 10 Day(s) Gray 600×270×100 10cm NDP-270CE 4905009718504 413-0871 2.1 1 pc.

฿ 1,912.00

ROAD SLOPE 1 Piece(s) 10 Day(s) Black 600×340×150 15cm NDP-340CE 4905009718535 413-0901 3.5 1 pc.

Basic Specifications

Product Description

[Features]
· A ramp plate to prevent pedestrians from stumbling, or bicycles and motorcycles from falling over.
· Underside shape drains water easily, prevent it from being washed away in rain, etc.
· Can be linked together with the included bolts.

Part Number
NDP-600E
NDP-610E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length x Width x Height (mm) Suitable Level Difference Conforming products JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 1,019.00

ROAD SLOPE 1 Piece(s) 10 Day(s) Gray 600×270×100 10cm NDP-270CE 4905009718504 413-0871 2.1 1 pc.

฿ 1,912.00

ROAD SLOPE 1 Piece(s) 10 Day(s) Black 600×340×150 15cm NDP-340CE 4905009718535 413-0901 3.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1