1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Stand Height (mm) 1,030 – 1,320 (Part Number)

Panel Stand Height (mm) 1,030 – 1,320
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,143.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A rust-resistant panel stand with excellent corrosion resistance that can also be used outdoors.
· Easy to assemble by simply spreading the legs and fixing the lower frame bracket and upper frame bracket bar.
· As it can be stored away very compactly, it does not take up any unnecessary space.
[Applications]
· Use by applying a panel, etc.

Part Number
PNS-1330
PNS-1420-SL
PNS-2000-SL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Outer Dimensions (Width X Depth X Height)
(mm)
JAN Code Trusco Code Specifications Compatible Board Size Load Resistance
(kg)
Mass
(g)
Amount Of Content

฿ 2,143.00

BULLETIN BOARD 1 Piece(s) 12 Day(s) -484×529×1030~13204905009387649484-8403-B2~B1512501 unit

฿ 7,320.00

BULLETIN BOARD 1 Piece(s) 40 Day(s) Silver720×510×981~14204905009517947412-9351-Board with a length of 592 to 1,160 mm, width of 400 to 1,100 mm, and a thickness of 25 mm or less-48001 unit

฿ 7,182.00

BULLETIN BOARD 1 Piece(s) 12 Day(s) -555×600×920~19704905009609154385-3314Finished Goods, Suitable Size: Length 592 to 1,115 Width 400 to 1,100 mm, Panel of Thickness up to 25 mm *A2, B2 cannot be kept horizontally.A1、A2、B1、B2Overall 750001 unit

Loading...

  1. 1

Basic Information

Product Type Other Plate Face Other Amount Of Content 1 unit