1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tabletop Paper Shredder (A4 Compatible) (Part Number)

SHREDDERS

Tabletop Paper Shredder (A4 Compatible)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,367.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Compact desktop size, ideal for offices.
· Has 4 safety devices (thermal protector, dust box switch, temperature fuse, and current fuse), and excellent safety.
· Cross-cut type shredder with a 2.5 mm insertion slot and a distance of 25 mm or more to the blade.

Part Number
P2HT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,367.00

SHREDDERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Maximum Pieces Of Paper To Shred(sheet) Up to 5 Cuttable Media Applicable Details of maximum pieces of paper to shred(sheet) 2
Width(mm) 300 Depth(mm) 143 Height(mm) 206
Inlet port width(mm) 218 (paper), 121 (media) Color White/black Trusco Code 452-4306
Power consumption(W) 160 Mass(g) 3,000

Please check the type/dimensions/specifications of the part P2HT in the Tabletop Paper Shredder (A4 Compatible) series.