1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Shredder(A4 Compatible) Shreds Narrow Unreadable Strips (Part Number)

SHREDDERS

Paper Shredder(A4 Compatible) Shreds Narrow Unreadable Strips
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,636.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Important information is protected with finer shredding.
· Silent type shredder.
· The tilted insert specification makes paper insertion smooth.
[Applications]
· Shredding of paper.

Part Number
P5HCS-WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner capacity

฿ 5,636.42

SHREDDERS 1 Piece(s) 12 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Maximum Pieces Of Paper To Shred(sheet) Up to 5 Cuttable Media Applicable Width(mm) 168
Depth(mm) 355 Height(mm) 349 Color White
Trusco Code 763-4412 Power Supply(V) AC100 Trash Can Capacity(L) 8.8
Shredding speed(m/min) 1.8(50/60Hz)(m/min) Cut Size(mm) Approx. 2.0 X 12 Shredding Size A4
Inner capacity 1 unit

Please check the type/dimensions/specifications of the part P5HCS-WH in the Paper Shredder(A4 Compatible) Shreds Narrow Unreadable Strips series.