1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transparent Protection Film【6 Pieces Per Package】 (Part Number)

Transparent Protection Film
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 218.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Protective film that uses transparent film.
[Features]
· Protective label that uses transparent film.
· By pasting on top of labels, the surface of the label is protected from water, dirt and dust.
· With a size matching the A-One OA label, can reinforce paper labels or film labels.
[Applications]
· The surface of the label can be protected from dirt and dust by pasting one layer after the other on top of the label.

Part Number
79212
79232
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLabel Size (Length x Width)
(mm)
JAN Code Trusco Code Amount Of Content

฿ 218.00

LABEL SEAL 1 Pack(s)

6 Pieces Per Package

12 Day(s) 44×804906186792127759-01481 Pack (12 Pcs. X 6 Sheets)

฿ 312.00

LABEL SEAL 1 Pack(s)

6 Pieces Per Package

12 Day(s) 31×484906186792325759-01641 Pack (32 Pcs. X 6 Sheets)

Loading...

  1. 1

Basic Information

Product Type Option Brand Other Tape color (cartridge) Clear
Specifications For protecting the label surface. For sealing packaging boxes. Mass(g) 80 Material Polypropylene