1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Cartridge (High-Adhesion Type) for Name Land Black Text/White Tape (Part Number)

Tape Cartridge (High-Adhesion Type) for Name Land Black Text/White Tape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 820.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casio's Name Land tape cartridge, available for selection with multiple applications. Strong adhesive type.
[Features]
· Has strong adhesion for tightly securing labels.
· A lineup featuring 7 tape sizes, from a 9 mm type useful for desk area organization to a 46 mm type useful for POP creation.
· Cartridge/package made of recycled materials.
· In order to reduce waste, a system has been established to collect, disassemble and separate, and recycle used tape cartridges.
[Applications]
· For decorative plants.
· For outdoor use.
· For rough filing.

 
Part Number
XR-24GWE
XR-36GWE
XR-46GWE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape Width (Cartridge)
(mm)
Mass
(g)
Advantage

฿ 820.00

TAPE CARTRIDGES FOR TEPRA 1 Piece(s) 12 Day(s) 244971850098263759-3171

฿ 1,159.00

TAPE CARTRIDGES FOR TEPRA 1 Piece(s) 12 Day(s) 364971850098270759-3180

฿ 1,383.00

TAPE CARTRIDGES FOR TEPRA 1 Piece(s) 12 Day(s) 464971850098287759-3198

Loading...

  1. 1

Basic Information

Product Model Cartridge Brand Name Land Tape Color (Cartridge) White
Tape Length(m) 5.5