1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casio Radio Wall Clock Diameter 380 mm

OFFICE CLOCKS

Casio Radio Wall Clock Diameter 380 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,841.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is large enough to be easily viewed from a distance. ·2 types of chime sounds, programmable up to arbitrary 24 strokes, and LCD screen.

Part Number
IC-4100J-9JF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 4,841.34

OFFICE CLOCKS 1 Piece(s) 10 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Wall Clock (Round) Function Calendar / Chime / Radio clock Display Analog
Diameter(mm) 380 Depth(mm) 58 Outer frame material Plastic Frame
JAN Code 4971850994527 Trusco Code 472-3236 Power Supply C Alkaline Batteries x 2
Battery life Approximately 1 years Radio wave receiver function Corresponds To Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part IC-4100J-9JF in the Casio Radio Wall Clock Diameter 380 mm series.