(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An easy-to-read radio clock with thick hands and clear lettering.
· Front glass can be replaced with polycarbonate that will not scatter when damaged (additional processing fee required).
· Product compliant with Japan's Green Purchasing Law.
[Applications]
· High visibility radio clock compliant with Japan's Green Purchasing Law.
Product Type | Wall Clock (Round) | Function | Calendar / Radio clock | Display | Analog |
---|---|---|---|---|---|
Diameter(mm) | 350 | Depth(mm) | 52 | Outer frame material | Plastic frame |
JAN Code | 4517228035098 | Trusco Code | 492-2212 | Power Supply | AA alkaline batteries × 6 |
Battery life | Approx. 1 year | Mass(g) | 1,300 | Amount Of Content | 1 pc |
Please check the type/dimensions/specifications of the part KX384S in the Radio Wall Clock series.
How can we improve?
How can we improve?