1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Radio Clock (Part Number)

Radio Clock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With radio wave receiver function, analog model and permanent light.

Part Number
IQ-1050NJ-7JF
IQ-1051NJ-5JF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Amount Of Content

฿ 2,620.00

OFFICE CLOCKS 1 Piece(s) 10 Day(s) 4971850941521470-32271 unit

฿ 2,660.79

OFFICE CLOCKS 1 Piece(s) 12 Day(s) 4971850954798470-32351 unit

Loading...

  1. 1

Basic Information

Product Type Wall Clock (Round) Function Radio clock Display Analog
Diameter(mm) 330 Depth(mm) 54 Outer frame material Plastic Frame
Power Supply C Alkaline Batteries x 2 Battery life Approximately 1 years Radio wave receiver function Corresponds To
Amount Of Content 1 unit