1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Ring Inner Diameter (mm) 17【15 Pieces Per Package】

KEY BOX

Double Ring Inner Diameter (mm) 17
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Double ring that does not come off.
· Different size variations are available according to the key types and applications.
· Material: Steel

Features

●Double ring without worry of coming off.
●Size variations are available according to the type of key and use.

Specification

●Inner Diameter(mm):17
●Wire Diameter(mm):1.2
●Q'ty Per Bag(piece):15
Part Number
MPNR-17
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 70.00

KEY BOX 1 Pack(s)

15 Pieces Per Package

12 Day(s) 1 Pack (15 pcs)

Loading...

  1. 1

Basic Information

Product Model Others Option Others Internal Diameter(mm) 17
Wire diameter(mm) 1.2 JAN Code 4974161468176 Trusco Code 773-1027
Mass(g) 14 Amount Of Content 1 Pack (15 pcs)

Please check the type/dimensions/specifications of the part MPNR-17 in the Double Ring Inner Diameter (mm) 17 series.