1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

File Spine Label Key File

File Spine Label Key File
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,493.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Slim, non-bulky size.
· Can be carried around and stored in an A4 file box as well.
· Capable of storing up to 18.

Part Number
KFB-A4T
KFB-A4W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code Amount Of Content

฿ 2,493.00

KEY BOX 1 Piece(s) 12 Day(s) Transparency4901480209388304-12041 Set

฿ 2,493.00

KEY BOX 1 Piece(s) 40 Day(s) White-320-03531 Set

Loading...

  1. 1

Basic Information

Product Type Key Box Box Type Non-Lock Type Number of Holders(Piece) 18
Option Key Hanger Details Type Key File Body Mass(g) 940
Amount Of Content 1 Set