(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Cabinet (A4 Type) (LC-K5M)

Letter Cabinet (A4 Type) (LC-K5M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
LC-K5M
LC-K7M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 6,961.00

LETTER CASE 1 Piece(s) 12 Day(s) 261 5 pcs. 4901480209401 304-1182 4600 1 unit

฿ 9,454.00

LETTER CASE 1 Piece(s) 40 Day(s) 353 7 pcs. 4901480209418 304-1191 6100 1 unit

Basic Specifications

  • Product type
    Steel
  • Locking function
    Y
  • Details Type
    Includes key type
  • Frontage(mm)
    256
  • Depth(mm)
    336
  • Drawer internal dimensions (width x depth x height)(mm)
    232×327×41
  • Amount Of Content
    1 unit

Product Description

[Features]
· It has wire passthrough holes at the back for theft prevention.
· Each drawer features its own key and allows lock management.

Part Number
LC-K5M
LC-K7M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 6,961.00

LETTER CASE 1 Piece(s) 12 Day(s) 261 5 pcs. 4901480209401 304-1182 4600 1 unit

฿ 9,454.00

LETTER CASE 1 Piece(s) 40 Day(s) 353 7 pcs. 4901480209418 304-1191 6100 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1