(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Case (A4 Type) Light Gray (L-7SR-LGY)

Letter Case (A4 Type) Light Gray (L-7SR-LGY)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
L-7SR-LGY
L-16SSR-LGY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Drawer internal dimensions (width x depth x height)
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,540.00

LETTER CASE 1 Piece(s) 10 Day(s) 258 7 pcs. 230×320×25 4905009542581 372-6975 2800 1 unit

฿ 3,972.00

LETTER CASE 1 Piece(s) 10 Day(s) 345 16 pcs 230×320×14 4905009720453 361-7068 4500 1 unit

Basic Specifications

  • Product type
    All-Resin Type
  • Locking function
    ×
  • Details Type
    Non-Lock Type
  • Frontage(mm)
    265
  • Depth(mm)
    350
  • Amount Of Content
    1 unit

Product Description

[Features]
· An Ecology Color series letter case.
· Simply designed, slim type.
· Made from environmentally-friendly recycles items.
· It comes with index labels convenient for classification and anti-slip rubber legs.
· Product conforms to the Green Purchasing Law of Japan.

Part Number
L-7SR-LGY
L-16SSR-LGY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Drawer internal dimensions (width x depth x height)
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,540.00

LETTER CASE 1 Piece(s) 10 Day(s) 258 7 pcs. 230×320×25 4905009542581 372-6975 2800 1 unit

฿ 3,972.00

LETTER CASE 1 Piece(s) 10 Day(s) 345 16 pcs 230×320×14 4905009720453 361-7068 4500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1