1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Counter Chair (Part Number)

High Counter Chair
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,366.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The backrest has a shape suitable for carrying and is convenient for carrying.

Part Number
R-540L-BL
R-540L-GR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code Amount Of Content

฿ 9,366.00

WORKING CHAIRS 1 Piece(s) 40 Day(s) Blue493-16701 Leg

฿ 9,366.00

WORKING CHAIRS 1 Piece(s) 40 Day(s) Green493-16881 Leg

Loading...

  1. 1

Basic Information

Product Model Working Chair Seat Width x Seat Height(mm) 360×700 Specifications Finished Product
Caster Without Caster Upholstery Leather Mass(g) 4700
Amount Of Content 1 Leg