1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stool, Seat Width (mm) 405 (Part Number)

Stool, Seat Width (mm) 405
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,390.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stacking is possible. (Up to 5 legs)

Part Number
CK-742G
CK-742R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code Amount Of Content

฿ 2,390.00

WORKING CHAIRS 1 Piece(s) 12 Day(s) Green4560189803077356-51571 Leg

฿ 2,390.00

WORKING CHAIRS 1 Piece(s) 14 Day(s) Red4560189803091356-51731 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 405×455 Specifications Finished product
Caster Without Casters Upholstery Plastic Sheet Finish Mass(g) 2600
Amount Of Content 1 Leg