1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Removable Memo Board for LTS Meeting Chair (Part Number)

FOLDING CHAIRS

Removable Memo Board for LTS Meeting Chair
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,006.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Memo board that can be attached to an LTS meeting chair as a custom installation.
[Applications]
· For training rooms or seminar space.

Part Number
LTS-MD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 14,006.00

฿ 11,223.01

FOLDING CHAIRS 1 Piece(s) 19 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Pipe Chair Other Option Width(mm) 358
Depth(mm) 284 Thickness(mm) 17 JAN Code 4549043884018
Trusco Code 482-1351 Mass(g) 2500 Outer Diameter (Width X Depth X Height) W527×D625×H681
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part LTS-MD in the Removable Memo Board for LTS Meeting Chair series.