1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stacking Chair Litus 110Z Exclusive Use Platform Truck (Part Number)

FOLDING CHAIRS

Stacking Chair Litus 110Z Exclusive Use Platform Truck
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 29,299.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dedicated cart for LTS-110Z / 110V / 110PF / 110F / MCX.

 
Part Number
LTS-40 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 29,299.00

฿ 23,468.50

FOLDING CHAIRS 1 Piece(s) 40 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Pipe Chair Other Option Details Model LTS-110Z/110V/110PF/110F/MCX Dedicated Cart
Width(mm) 997 Depth(mm) 567 Height(mm) 970
JAN Code 4905865929519 Trusco Code 455-4311 Specifications Finished product
Mass(g) 12000 Outer Diameter (Width X Depth X Height) 567×997×970 Stacking LTS-110Z Dedicated (up to 40 legs)
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part LTS-40 in the Stacking Chair Litus 110Z Exclusive Use Platform Truck series.