1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Airy Cushion

OFFICE CHAIRS

Airy Cushion
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,037.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thanks to the exceptional pressure-resistant dispersing properties of the Aero-Tube, it is comfortable to sit in and doesn't cause fatigue even when sitting for long periods,
· It is well ventilated and is unlikely to distort.
· Since the lining can be washed, it can be kept clean.

Part Number
CAR-4343
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 2,037.00

OFFICE CHAIRS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Color White based Product Type Other Color Details White
Width(mm) 430 Depth(mm) 430 Height(mm) 55
JAN Code 4905009960538 Trusco Code 447-5950 Mass(g) 660
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part CAR-4343 in the Airy Cushion series.