(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It uses a 3D spring cushion that combines breathability and durability.
· Has a synchronization mechanism where the back and the seat move together for reclining.
[Applications]
· Designed for use in offices.
Part Number |
---|
3DA-S45M0-BL |
3DA-S45M0-GR |
3DA-S45M0-LGN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 31,706.00 ฿ 25,412.36 | OFFICE CHAIRS | 1 Piece(s) | 19 Day(s) | Blue | Blue | 4905865994708 | 474-3920 | 1 Leg | ||
฿ 31,706.00 ฿ 25,412.36 | OFFICE CHAIRS | 1 Piece(s) | 19 Day(s) | Gray | Gray | 4905865994715 | 474-3938 | 1 Leg | ||
฿ 31,706.00 ฿ 25,412.36 | OFFICE CHAIRS | 1 Piece(s) | 19 Day(s) | Green | Lime green | 4905865994722 | 474-3946 | 1 Leg |
Loading...
Chair Type | Without Armrest Type | Upholstery | Upholstered | Product Type | Assembly Model |
---|---|---|---|---|---|
Width of Seat(mm) | 450 | Depth of Seat(mm) | 440 | Seated Height(mm) | 430~520 |
Assembly Guideline | 5 Minutes per 1 Persons | Width(mm) | 615 | Depth(mm) | 605 |
Height(mm) | 890~980 | Mass(g) | 12000 | Amount Of Content | 1 Leg |
How can we improve?
How can we improve?