1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotating Chair 3DA Dedicated Armrest Part【2 Pieces Per Package】

OFFICE CHAIRS

Rotating Chair 3DA Dedicated Armrest Part
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,322.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Soft-touch loop-type armrest.
[Applications]
· A elbow for 3DA rotating chairs.

Part Number
3DA-M1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 8,322.00

OFFICE CHAIRS 1 Pack(s)

2 Pieces Per Package

14 Day(s) 1 Set

Loading...

  1. 1

Basic Information

Chair Type With Armrest Type Color Black Product Type Others
Color Details Black Assembly Guideline 10 Minutes per 1 Persons Width(mm) 342
Depth(mm) 54 Height(mm) 235 Compatible Model 3DA-45M0-LGN、3DA-45M0-BL、3DA-45M0-GR、3DA-S45M0-LGN、3DA-S45M0-BL、3DA-S45M0-GR
JAN Code 4905865994913 Trusco Code 474-3903 Mass(g) 2000
Amount Of Content 1 Set