(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ion Generator Plasma Cluster (Ceiling Embedded Type) Remote Control For Operation (IZ-BRC2)

Ion Generator Plasma Cluster (Ceiling Embedded Type) Remote Control For Operation (IZ-BRC2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
IZ-BRC1
IZ-BRC2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Conforming main body Trusco Code Amount Of Content

฿ 5,910.02

AIR CLEANERS 1 Piece(s) 19 Day(s) IG-3B35AX 495-8764 1 pc.

฿ 6,392.46

AIR CLEANERS 1 Piece(s) 19 Day(s) IG-3B350S 495-8772 1 pc.

Basic Specifications

  • Product Type
    Air cleaner
  • Other
    Option
  • Main Body Dimension Width(mm)
    50
  • Main Body Dimension Height(mm)
    150
  • Specifications
    Main body is sold separately.
  • Amount Of Content
    1 pc.
Part Number
IZ-BRC1
IZ-BRC2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Conforming main body Trusco Code Amount Of Content

฿ 5,910.02

AIR CLEANERS 1 Piece(s) 19 Day(s) IG-3B35AX 495-8764 1 pc.

฿ 6,392.46

AIR CLEANERS 1 Piece(s) 19 Day(s) IG-3B350S 495-8772 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1