(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Cleaner Plasma Cluster (Combined Wall Mounted and Shelf Top Installation Type) Replacement Dust Collection Filter (FZ-MK5HF)

Air Cleaner Plasma Cluster (Combined Wall Mounted and Shelf Top Installation Type) Replacement Dust Collection Filter (FZ-MK5HF)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FZ-M100HF
FZ-MK5HF
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Conforming main body Trusco Code Specifications Amount Of Content

฿ 6,010.42

AIR CLEANERS 1 Pack(s)

2 Pieces Per Package

19 Day(s) FU-M1000-W 495-8632 Included With Main Body 1 pc (2 Sheets)

฿ 2,811.63

AIR CLEANERS 1 Piece(s) - 19 Day(s) FU-MK500-S/W 495-8667 - 1 pc.

Basic Specifications

Part Number
FZ-M100HF
FZ-MK5HF
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Conforming main body Trusco Code Specifications Amount Of Content

฿ 6,010.42

AIR CLEANERS 1 Pack(s)

2 Pieces Per Package

19 Day(s) FU-M1000-W 495-8632 Included With Main Body 1 pc (2 Sheets)

฿ 2,811.63

AIR CLEANERS 1 Piece(s) - 19 Day(s) FU-MK500-S/W 495-8667 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1