(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Cleaner Suggested Usable Area 14 Tatami (23 Square Meters)

Air Cleaner Suggested Usable Area 14 Tatami (23 Square Meters)

You can add up to 6 items to the comparison list.

Loading...

Specifications of PMAC-100

  • Product Type
    Air cleaner
  • Power supply (V)
    100
  • Power consumption (W)
    (50/60Hz):25/26
  • Width x Depth x Height(mm)
    405×162×480
  • Operating Range Reference
    14 Tatami Mats (23 m2)
  • JAN Code
    4905009986088
  • Trusco Code
    471-4512
  • Power Cord Length(m)
    2
  • Specifications
    Wind volume, 3-step switch (low volume / standard / fast) filter: activated charcoal filter, HEPA filter
  • Features
    1 unit
Part Number
PMAC-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,103.00

DEHUMIDIFIERS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Air cleaner
  • Power supply (V)
    100
  • Power consumption (W)
    (50/60Hz):25/26
  • Width x Depth x Height(mm)
    405×162×480
  • Operating Range Reference
    14 Tatami Mats (23 m2)
  • JAN Code
    4905009986088
  • Trusco Code
    471-4512
  • Power Cord Length(m)
    2
  • Specifications
    Wind volume, 3-step switch (low volume / standard / fast) filter: activated charcoal filter, HEPA filter
  • Features
    1 unit

Product Description

[Features]
· An air cleaner compatible with PM2.5 (fine particles that are airborne in the atmosphere).
· Rapid mode automatically switches to quiet mode after 5 minutes of operation.
· A child lock and off timer (2 or 4 hours) are included, removing the worry about forgetting to turn the switch off.
[Applications]
· Contaminants in the atmosphere are captured to create a clean space.

Specifications of PMAC-100

  • Product Type
    Air cleaner
  • Power supply (V)
    100
  • Power consumption (W)
    (50/60Hz):25/26
  • Width x Depth x Height(mm)
    405×162×480
  • Operating Range Reference
    14 Tatami Mats (23 m2)
  • JAN Code
    4905009986088
  • Trusco Code
    471-4512
  • Power Cord Length(m)
    2
  • Specifications
    Wind volume, 3-step switch (low volume / standard / fast) filter: activated charcoal filter, HEPA filter
  • Features
    1 unit
Part Number
PMAC-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,103.00

DEHUMIDIFIERS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1