(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

18 L Can Crusher Can Press

18 L Can Crusher Can Press

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KCP18M

  • Product Type
    Compression Volume Reduction Machine
  • Width(mm)
    420
  • Depth(mm)
    1300
  • Height(mm)
    675
  • Compatible aluminum cans(L)
    1–4
  • JAN Code
    4902506924698
  • Trusco Code
    002-1547
  • Mass
    47kg
  • Amount Of Content
    1 pc.
Part Number
KCP18M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 38,276.32

฿ 36,243.85

COMPRESSIVE DESTRUCTION MACHI 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Compression Volume Reduction Machine
  • Width(mm)
    420
  • Depth(mm)
    1300
  • Height(mm)
    675
  • Compatible aluminum cans(L)
    1–4
  • JAN Code
    4902506924698
  • Trusco Code
    002-1547
  • Mass
    47kg
  • Amount Of Content
    1 pc.

Specifications of KCP18M

  • Product Type
    Compression Volume Reduction Machine
  • Width(mm)
    420
  • Depth(mm)
    1300
  • Height(mm)
    675
  • Compatible aluminum cans(L)
    1–4
  • JAN Code
    4902506924698
  • Trusco Code
    002-1547
  • Mass
    47kg
  • Amount Of Content
    1 pc.
Part Number
KCP18M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 38,276.32

฿ 36,243.85

COMPRESSIVE DESTRUCTION MACHI 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1