(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NCP40M |
NCP40MB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Motor (kW) |
Processing Capability (kg/h) |
Trusco Code | Power (V) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 393,022.00 ฿ 356,981.88 |
COMPRESSIVE DESTRUCTION MACHI | 1 Piece(s) | 35 Day(s) | 1.5 | 100 | 494-6341 | Three-Phase 200, 20 A (Built-In Breaker) | 1 unit | ||
฿ 414,858.00 ฿ 376,981.46 |
COMPRESSIVE DESTRUCTION MACHI | 1 Piece(s) | 35 Day(s) | 0.75 | 50 | 494-6359 | Single Phase 100 / 20 A (Built-In Breaker) | 1 unit |
[Features]
· Bishamon's unique main cylinder and 2 guide cylinders are capable of more forcefully compacting unbalanced loads.
· Safe design: An electric interlock prevents the press plate from being lowered when the loading or discharge doors are open or closed.
Part Number |
---|
NCP40M |
NCP40MB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Motor (kW) |
Processing Capability (kg/h) |
Trusco Code | Power (V) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 393,022.00 ฿ 356,981.88 |
COMPRESSIVE DESTRUCTION MACHI | 1 Piece(s) | 35 Day(s) | 1.5 | 100 | 494-6341 | Three-Phase 200, 20 A (Built-In Breaker) | 1 unit | ||
฿ 414,858.00 ฿ 376,981.46 |
COMPRESSIVE DESTRUCTION MACHI | 1 Piece(s) | 35 Day(s) | 0.75 | 50 | 494-6359 | Single Phase 100 / 20 A (Built-In Breaker) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?