(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Duct (Explosion-Proof, Double-Sided Earth Clip Provided), Comes with Tassles

Flexible Duct (Explosion-Proof, Double-Sided Earth Clip Provided), Comes with Tassles

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SJFD-320DC

  • Product Model
    Duct
  • Duct Diameter x Length(mmxm)
    320×5
  • Other
    Option
  • JAN Code
    4538634410736
  • Trusco Code
    446-1568
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    320
  • Accessory
    Hanging Metal Fitting
  • Amount Of Content
    1 pc.
Part Number
SJFD-320DC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 15,002.00

฿ 12,591.18

FLEXIBLE DUCTS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Duct
  • Duct Diameter x Length(mmxm)
    320×5
  • Other
    Option
  • JAN Code
    4538634410736
  • Trusco Code
    446-1568
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    320
  • Accessory
    Hanging Metal Fitting
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Hard steel wire and strong sealing are employed to make the duct resilient so that it is crush-resistant.
· Earth clips are attached to both ends of the explosion-proof model, and the duct includes tightening cords.

Specifications of SJFD-320DC

  • Product Model
    Duct
  • Duct Diameter x Length(mmxm)
    320×5
  • Other
    Option
  • JAN Code
    4538634410736
  • Trusco Code
    446-1568
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    320
  • Accessory
    Hanging Metal Fitting
  • Amount Of Content
    1 pc.
Part Number
SJFD-320DC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 15,002.00

฿ 12,591.18

FLEXIBLE DUCTS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1