(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RFD-230G |
RFD-280G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Duct Diameter X Length (mmxm) |
Compatible Maximum Fan Aperture Diameter (mm) |
JAN Code | Trusco Code | Reducer Diameter (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,596.00 ฿ 20,788.32 |
FLEXIBLE DUCTS | 1 Piece(s) | 1 Day(s) | 230×5 | 230 | 4989999382648 | 764-0684 | 260 | 1 pc. | ||
฿ 26,864.00 ฿ 24,714.88 |
FLEXIBLE DUCTS | 1 Piece(s) | 1 Day(s) | 280×5 | 280 | 4989999382655 | 764-0692 | 310 | 1 pc. |
[Features]
· Suitable for on-site welding and fusion cutting work.
· Uses a fire-resistant fabric made from fiberglass coated with silicone resin.
· Even if weld sparks land onto it, they do not develop into flames, and it is also highly heat resistant (no abnormality is evident in its exterior when exposed under 200°C for 48 hours).
Part Number |
---|
RFD-230G |
RFD-280G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Duct Diameter X Length (mmxm) |
Compatible Maximum Fan Aperture Diameter (mm) |
JAN Code | Trusco Code | Reducer Diameter (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,596.00 ฿ 20,788.32 |
FLEXIBLE DUCTS | 1 Piece(s) | 1 Day(s) | 230×5 | 230 | 4989999382648 | 764-0684 | 260 | 1 pc. | ||
฿ 26,864.00 ฿ 24,714.88 |
FLEXIBLE DUCTS | 1 Piece(s) | 1 Day(s) | 280×5 | 280 | 4989999382655 | 764-0692 | 310 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?