(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RFA-200 |
RFA-320 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Duct Diameter X Length (mmxm) |
Compatible Maximum Fan Aperture Diameter (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 13,245.00 ฿ 12,185.40 |
FLEXIBLE DUCTS | 1 Piece(s) | 1 Day(s) | 200×5 | 200 | 4989999383140 | 765-7161 | 1 pc. | ||
฿ 21,505.00 ฿ 19,784.60 |
FLEXIBLE DUCTS | 1 Piece(s) | 1 Day(s) | 320×5 | 320 | 4989999383133 | 765-7170 | 1 pc. |
[Features]
· Ideal for workplaces with danger of ignition or explosion due to static electricity.
· The entire duct is made of antistatic fabric (insulation resistance: 1 x 10^6 Ω or less), not just the surface processing.
· Suppresses production of static electricity caused by air blow and prevents explosions caused by spark discharge.
· Both ends have earthing clips.
Part Number |
---|
RFA-200 |
RFA-320 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Duct Diameter X Length (mmxm) |
Compatible Maximum Fan Aperture Diameter (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 13,245.00 ฿ 12,185.40 |
FLEXIBLE DUCTS | 1 Piece(s) | 1 Day(s) | 200×5 | 200 | 4989999383140 | 765-7161 | 1 pc. | ||
฿ 21,505.00 ฿ 19,784.60 |
FLEXIBLE DUCTS | 1 Piece(s) | 1 Day(s) | 320×5 | 320 | 4989999383133 | 765-7170 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?