(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ME-10F2 |
ME-15F2 |
ME-20F2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output (kW) | Air Volume (m3/min) (56 / 60 Hz) | Installation Dimensions (mm) |
Main body dimensions (Width x Depth x Height) (mm) |
Suction aperture (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 245,000.00 ฿ 181,006.00 |
OIL MIST ELIMINATORS | 1 Piece(s) | 40 Day(s) | 0.75 | 8.5/10 | 424×394 | 475×1082×488 | 124 | 492-3367 | 1 unit | ||
฿ 302,469.00 ฿ 249,083.22 |
OIL MIST ELIMINATORS | 1 Piece(s) | 40 Day(s) | 1.5 | 15/18 | 424×494 | 589×1293×602 | 148 | 492-3375 | 1 unit | ||
฿ 408,335.00 ฿ 336,263.87 |
OIL MIST ELIMINATORS | 1 Piece(s) | 40 Day(s) | 2.2 | 21/25 | 424×544 | 669×1407×682 | 198 | 492-3383 | 1 unit |
[Features]
· Even finer mist can be supported by using a finishing filter.
· Cyclone structure for saving energy, high performance and long life.
· Simple structure makes periodic inspection easy. Maintenance can be performed without tools.
· Excellent filtering structure "Collection is performed sequentially from large particle mist to fine mist, in the order Baffle plate > Inertial collection filter > Secondary filter > Wrapped filter, with the load distributed to each filter in order to extend the filter maintenance cycle."
[Applications]
· For machining with manufacturing machinery.
Part Number |
---|
ME-10F2 |
ME-15F2 |
ME-20F2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output (kW) | Air Volume (m3/min) (56 / 60 Hz) | Installation Dimensions (mm) |
Main body dimensions (Width x Depth x Height) (mm) |
Suction aperture (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 245,000.00 ฿ 181,006.00 |
OIL MIST ELIMINATORS | 1 Piece(s) | 40 Day(s) | 0.75 | 8.5/10 | 424×394 | 475×1082×488 | 124 | 492-3367 | 1 unit | ||
฿ 302,469.00 ฿ 249,083.22 |
OIL MIST ELIMINATORS | 1 Piece(s) | 40 Day(s) | 1.5 | 15/18 | 424×494 | 589×1293×602 | 148 | 492-3375 | 1 unit | ||
฿ 408,335.00 ฿ 336,263.87 |
OIL MIST ELIMINATORS | 1 Piece(s) | 40 Day(s) | 2.2 | 21/25 | 424×544 | 669×1407×682 | 198 | 492-3383 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?