(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrical Dust Collecting Type Mist Collector (EM-15E2)

Electrical Dust Collecting Type Mist Collector (EM-15E2)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EM-15E2 SALE
EM-15SC2LT SALE
EM-30E2 SALE
EM-30SC2LT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Output (kW) Air volume (m3/min)(56/60 Hz) Main body dimensions (Width x Depth x Height)
(mm)
Mounting Dimension
(mm)
Suction Aperture Diameter
(mm)
Trusco Code Collecting Efficiency
(%)
Specifications Amount Of Content

฿ 216,102.00

฿ 177,960.00

OIL MIST ELIMINATORS 1 Piece(s) 35 Day(s) 0.75 15 478×993×620 300×645 200 764-2661 0.98 50/60Hz combination 1 unit

฿ 230,810.00

฿ 190,072.04

OIL MIST ELIMINATORS 1 Piece(s) 35 Day(s) 0.75 15 500×1231×620 280×870 200 764-2679 0.985 For both 50 and 60 Hz, dust collecting electrode is equipped with a self-cleaning mechanism. 1 unit

฿ 303,933.00

฿ 250,288.83

OIL MIST ELIMINATORS 1 Piece(s) 35 Day(s) 1.5 30 813×1081×620 610×695 250 764-2687 0.98 50/60Hz combination 1 unit

฿ 326,812.00

฿ 269,129.68

OIL MIST ELIMINATORS 1 Piece(s) 35 Day(s) 1.5 30 835×1327×620 633×918 250 764-2695 0.985 50/60Hz combination 1 unit

Basic Specifications

  • Product Type
    Mist eliminating device
  • Power supply (V)
    200
  • Removal Method
    Electrical dust collecting type
  • Power Cord Length(m)
    3.5
  • Amount Of Content
    1 unit

Product Description

[Features]
· High-concentration 200 mg/[[cubic meters]] mist can also be collected.
· For both water-based and oil-based mist.
[Applications]
· For machine tool work, etc.

Part Number
EM-15E2 SALE
EM-15SC2LT SALE
EM-30E2 SALE
EM-30SC2LT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Output (kW) Air volume (m3/min)(56/60 Hz) Main body dimensions (Width x Depth x Height)
(mm)
Mounting Dimension
(mm)
Suction Aperture Diameter
(mm)
Trusco Code Collecting Efficiency
(%)
Specifications Amount Of Content

฿ 216,102.00

฿ 177,960.00

OIL MIST ELIMINATORS 1 Piece(s) 35 Day(s) 0.75 15 478×993×620 300×645 200 764-2661 0.98 50/60Hz combination 1 unit

฿ 230,810.00

฿ 190,072.04

OIL MIST ELIMINATORS 1 Piece(s) 35 Day(s) 0.75 15 500×1231×620 280×870 200 764-2679 0.985 For both 50 and 60 Hz, dust collecting electrode is equipped with a self-cleaning mechanism. 1 unit

฿ 303,933.00

฿ 250,288.83

OIL MIST ELIMINATORS 1 Piece(s) 35 Day(s) 1.5 30 813×1081×620 610×695 250 764-2687 0.98 50/60Hz combination 1 unit

฿ 326,812.00

฿ 269,129.68

OIL MIST ELIMINATORS 1 Piece(s) 35 Day(s) 1.5 30 835×1327×620 633×918 250 764-2695 0.985 50/60Hz combination 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High concentration mist 200mg/m3 can also be collected.
●Dual use of water-soluble mist and oil mist.

Usage

●For machine tool processing, etc.

Specification

●Power(V):Three Phase 200
●Removal Method: Electric Dust Collecting Type
●IE3 Premium Efficiency Motor Type
●50/60Hz Dual Purpose